Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Inspection Chamber KS 6

Expand Table
EN
1/5
Article Number
ARTNR
LOD Level
LODLEVEL
LOD Info
LODINFO
with flange to be pulled out
AA
Inspection Chamber outer dimensions
SA [mm]
Height
HOHE [mm]
Delivery form
LF
Material
M
Weight
G [kg]
INFO
Customs Tariff Number
CTN
1
4006
350
LOD-level 200 is meant for the export
Flange pulled in
300 x 300
60
Piece
chamber: aluminium; cover: galvanized steel; both plastic-coated
2.6
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Inspection_Chamber_KS10+KS10-GR_UK.pdf
73269060
Comprimi la tabella (1 prodotto configurabile)
Numero d'ordine4006
ShorttextInspection Chamber
Ultime modifiche11.08.2025 12:07:12
Unità

Classificazioni

By BIM categories

BIM_ROOF_ROOF_ELEMENTS Roof / roof elements

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

22-27-90-90 Accessori per tetti (altri, non classif.)

ECLASS 9.1

22-27-90-90 Accessori per tetti (altri, non classif.)

IFC4

IFC4_IFCROOF Roof

OmniClass 2006

23-35_20_17_17 23-35 20 17 17 Vegetated Covering (Alternate Term: Green Roofs)

OmniClass

23-13 39 29 15 23-13 39 29 15 - Vegetated Roof Covering

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model

Uniclass2015

45_40_47 45 40 47 - Living roof systems